For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FUSSBEFESTIGUNG TYP LB 1 - Foot model, »LB« type
Bill of material
K-07152380
DES
Identifier
K-07152380
KOLBEN
Piston Ø
20 / 25 mm
B
Distance B
44 / 50 mm
F
Distance F
20 / 22 mm
AA
Foot Flanges Distance of Installed State
112 / 115 mm
AB
Width of Flange
- mm
AC
Distance of Fix Screws
96 / 99 mm
AD
Distance of Fix Screws
- mm
AE
Width of Foot Flange
54 mm
AF
Distance of Fix Screws
40 mm
AH
To the centerline distance
25 mm
AK
Outer Rad.
20 mm
AL
Distance AL
17 mm
AP
Dia. of Fix Screws Holes
6.6 mm
AQ
Distance AQ
8 mm
AT
Thickness of Foot Flange
5 mm
M
Material
Steel
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.